************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 19, 99 * MODEL FORMAT: PSpice .MODEL Dmbrf1645 d +IS=2.01061e-06 RS=0.01 N=1.06993 EG=0.666643 +XTI=4 BV=60 IBV=0.0001 CJO=1.9472e-09 +VJ=0.746202 M=0.498406 FC=0.5 TT=1e-09 +KF=0 AF=1