************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 19, 99 * MODEL FORMAT: PSpice .MODEL Dmbrf2560ct d +IS=4.93966e-06 RS=0.0127517 N=1.26208 EG=0.800165 +XTI=0.510662 BV=80 IBV=0.0001 CJO=1.54648e-09 +VJ=0.4 M=0.441179 FC=0.5 TT=1e-09 +KF=0 AF=1