************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 18, 00 * MODEL FORMAT: PSpice .MODEL Dmpg06g d +IS=8.78234e-09 RS=0.0715804 N=2 EG=1.09038 +XTI=4 BV=430 IBV=0.0001 CJO=2.02524e-11 +VJ=1.45205 M=0.449606 FC=0.5 TT=1.3318e-06 +KF=0 AF=1