************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 18, 00 * MODEL FORMAT: PSpice .MODEL Dp300g d +IS=3.98513e-07 RS=0.0104273 N=2 EG=0.6 +XTI=0.5 BV=430 IBV=0.0001 CJO=5.65171e-11 +VJ=0.608203 M=0.30557 FC=0.5 TT=1.63843e-06 +KF=0 AF=1