**************************************** * (c)2000 Thomatronik GmbH * * info@thomatronik.de * * * * Author: Arpad Buermen * * Arpad.Burmen@ieee.org * * Arpad.Buermen@fe.uni-lj.si * **************************************** * Version: SPICE3 * anode cathode * Reverse direction: node 1 <- node 2 .SUBCKT p6ka24 1 2 DF 1 9 DFMOD .MODEL DFMOD D(N=0.846663 IS=1E-016 RS=0.28237 EG=1.11 XTI=3 + CJO=850E-12 VJ=2.25 M=0.33 TT=1E-6) * Leakage RL 1 9 19.4E6 RLMOD .MODEL RLMOD R(TC1=0.0072 TC2=0 TNOM=25) * Breakdown RBD 9 4 0.618 EBD 4 3 10 20 1 DBD 3 1 DBDMOD .MODEL DBDMOD D(IS=1e-15 N=0.5) IBVC 0 10 0.001 RBVC 10 0 24000 RBVCMOD .MODEL RBVCMOD R(TC1=0.00094 TNOM=25) DBVC 20 0 DBDMOD IBVD 0 20 1 L1 9 2 1e-15 .ENDS