********************************** * Model created by * * Uni.Dipl.-Ing. Arpad Buermen * * arpad.burmen@ieee.org * * Copyright: * * Thomatronik GmbH, Germany * * info@thomatronik.de * ********************************** * November 2000 * SPICE3 * anode cathode * Reverse direction: node 1 <- node 2 .SUBCKT sac5v0 1 2 DF 9 90 DFMOD TEMP = 25 .MODEL DFMOD D N = 1 IS = 1.5E-005 RS = 0.00480096 + EG = 1.11 XTI = 3 + CJO = 0.8E-010 VJ = 1 M = 0.5 FC = 0.5 + TT = 1E-008 TNOM = 25 * Leakage RLF 9 90 20000 RLMOD RLR 1 9 90000 RLMOD .MODEL RLMOD R TC1 = 0 TC2 = 0 TNOM = 25 * Breakdown RBD 90 4 0.406286 EBD 4 3 10 20 1 DBD 3 9 DBDMOD TEMP = 25 * Reverse .MODEL DRMOD D N = 1 IS = 1.5E-005 RS = 0.00480096 + EG = 1.11 XTI = 3 + CJO = 1E-010 VJ = 1 M = 0.5 FC = 0.5 + TT = 1E-008 TNOM = 25 + BV = 110 IBV = 0.08 DR 9 1 DRMOD TEMP = 25 .MODEL DBDMOD D IS = 1E-015 N = 0.5 TNOM = 25 IBVC 0 10 0.001 RBVC 10 0 7600 RBVCMOD .MODEL RBVCMOD R TC1 = 0.001 TNOM = 25 RBDX 20 23 0.406286 DBVC 23 22 DBDMOD TEMP = 25 DBVF 22 0 DFMOD TEMP = 25 IBVD 0 20 0.001 L1 90 2 1E-015 .ENDS