********************************** * Model created by * * Uni.Dipl.-Ing. Arpad Buermen * * arpad.burmen@ieee.org * * Copyright: * * Thomatronik GmbH, Germany * * info@thomatronik.de * ********************************** * May 2001 * SPICE3 * Forward direction: 1 -> 2 .subckt sb2h100 1 2 ddio 1 2 legd dgr 1 2 grd .model legd d is = 7.55898E-011 n = 1.42857 rs = 0.0179482 + eg = 1.50167 xti = 0.5 + cjo = 2.01912E-010 vj = 0.482094 m = 0.430815 fc = 0.5 + tt = 1.4427E-009 bv = 110 ibv = 0.2 af = 1 kf = 0 .model grd d is = 1.35955E-005 n = 1.95241 rs = 0.0738416 + eg = 0.745064 xti = 3.99955 .ends