************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 14, 99 * MODEL FORMAT: PSpice .MODEL Dsb340 d +IS=1e-07 RS=0.0188244 N=0.793962 EG=0.6 +XTI=0.5 BV=52 IBV=0.0001 CJO=4.20134e-10 +VJ=1.5 M=0.396547 FC=0.5 TT=1e-09 +KF=0 AF=1