********************************** * Model created by * * Uni.Dipl.-Ing. Arpad Buermen * * arpad.burmen@ieee.org * * Copyright: * * Thomatronik GmbH, Germany * * info@thomatronik.de * ********************************** * May 2001 * SPICE3 * Forward direction: 1 -> 2 .subckt sb3h100 1 2 ddio 1 2 legd dgr 1 2 grd .model legd d is = 3.41542E-008 n = 1.75209 rs = 0.00724936 + eg = 1.35816 xti = 0.5 + cjo = 3.50706E-010 vj = 0.526428 m = 0.477227 fc = 0.5 + tt = 1.4427E-009 bv = 110 ibv = 2.5 af = 1 kf = 0 .model grd d is = 5.52848E-007 n = 1.52499 rs = 0.0460489 + eg = 0.902411 xti = 0.500148 .ends