************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 19, 99 * MODEL FORMAT: PSpice .MODEL Dsblf1640ct d +IS=9.4472e-07 RS=0.0172352 N=0.873646 EG=0.693228 +XTI=0.5 BV=50 IBV=0.0001 CJO=1.50148e-09 +VJ=1.5 M=0.653095 FC=0.5 TT=1e-09 +KF=0 AF=1