************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 19, 99 * MODEL FORMAT: PSpice .MODEL Dsblf25l30ct d +IS=4.51766e-08 RS=0.0119667 N=0.646326 EG=0.629006 +XTI=1.41995 BV=40 IBV=0.001 CJO=3.32331e-09 +VJ=3 M=0.657729 FC=0.5 TT=1e-09 +KF=0 AF=1