************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 19, 99 * MODEL FORMAT: PSpice .MODEL Dsl43 d +IS=3.28335e-05 RS=0.0102752 N=1.03316 EG=0.6 +XTI=2.15486 BV=40 IBV=0.001 CJO=3.17277e-09 +VJ=3 M=0.723186 FC=0.5 TT=1e-09 +KF=0 AF=1