********************************** * Model created by * * Uni.Dipl.-Ing. Arpad Buermen * * arpad.burmen@ieee.org * * Copyright: * * Thomatronik GmbH, Germany * * info@thomatronik.de * ********************************** * November 2000 * SPICE3 * Bidirectional .SUBCKT smaj11ca 1 2 DF 9 90 DFMOD TEMP = 25 .MODEL DFMOD D N = 1 IS = 2.5E-007 RS = 0.00324262 + EG = 1.11 XTI = 3 + CJO = 1.9E-009 VJ = 1.67619 M = 0.5 FC = 0.5 + TT = 1E-008 TNOM = 25 * Leakage RLF 9 90 2.64E+006 RLMOD RLR 1 9 2.64E+006 RLMOD .MODEL RLMOD R TC1 = 0 TC2 = 0 TNOM = 25 * Breakdown RBD 90 4 0.295879 EBD 4 3 10 20 1 DBD 3 9 DBDMOD TEMP = 25 * Reverse DR 9 1 DFMOD TEMP = 25 RBDR 1 94 0.295879 EBDR 94 93 10 20 1 DBDR 93 9 DBDMOD TEMP = 25 .MODEL DBDMOD D IS = 1E-015 N = 0.5 TNOM = 25 IBVC 0 10 0.001 RBVC 10 0 12850 RBVCMOD .MODEL RBVCMOD R TC1 = 0.001 TNOM = 25 RBDX 20 23 0.295879 DBVC 23 22 DBDMOD TEMP = 25 DBVF 22 0 DFMOD TEMP = 25 IBVD 0 20 0.001 L1 90 2 1E-015 .ENDS