#********************************************************************* # This template created by Avant! Corporation. * # Avant! Corporation does not assume liability for the use of this * # template or the results obtained from using it. * #********************************************************************* ** This model is 2G.6 SPICE compatible ** tpsma39a general semiconductor zener diode 12/11/2000 ** pdmax= 400W izm= undefA case= do_214 ** vz= 39V izt= .001A vztol= undef zzt= undef irmax= 1uA irvr= 33.3V *Parameter Data .subckt tpsma39a 200 100 dfor 200 201 dfor rfor 201 100 0.637873 tc= 0.00197281,1.463e-06 dleak 100 200 dleak dblock 100 101 dblock rblock 101 102 11.29 tc= 0,0 vbv 102 103 38 ebv 103 200 104 105 1 ibv 105 104 1 rbv 104 105 1 tc= 0.0327915,-1.987e-05 r1 105 200 1e12 .model dfor d + is= 6.73271e-15 + rs= 0 + n= 1.07464 + tt= 5e-07 + cjo=3.22e-10 + vj= 0.5649 + m= 0.33 + eg= 1.11 + xti= 0.4 + fc= 0.5 + ibv= 0.001 + kf= 0 + af= 1 .model dleak d + is= 1.43399e-10 + rs= 0 + n= 302.283 + tt= 0 + cjo= 0 + vj= 0.75 + m= 0.33 + eg= 1.11 + xti= 5536 + fc= 0.5 + ibv= 0.001 + kf= 0 + af= 1 .model dblock d + is= 1e-14 + rs= 0 + n= 0.95 + tt= 0 + cjo= 0 + vj= 0.75 + m= 0.33 + eg= 0.1 + xti= 3 + fc= 0.5 + ibv= 0.001 + kf= 0 + af= 1 .ends