************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 21, 99 * MODEL FORMAT: PSpice .MODEL Dug10dct d +IS=8.13876e-08 RS=0.0244057 N=1.72178 EG=1.21207 +XTI=1.2 BV=240 IBV=0.0001 CJO=1.60575e-11 +VJ=2 M=0.1 FC=0.5 TT=3.32951e-08 +KF=0 AF=1