********************************** * Model created by * * Uni.Dipl.-Ing. Arpad Buermen * * arpad.burmen@ieee.org * * Copyright: * * Thomatronik GmbH, Germany * * info@thomatronik.de * ********************************** * January 2001 * SPICE3 * anode cathode * Forward node 1 node 5 .subckt ug8jt 1 5 d1 1 2 dmod1 .model dmod1 d is = 1.0025E-012 n = 1.74999 + eg = 1.11 xti = 3 g1 1 2 100 0 0.000134102 rs 2 3 0.0222587 b1 3 4 v = v(30) * 1.4112E-007 * i(vs2) / ( abs ( v(51) * 7.2 ) + v(30) * 9.8E-009 ) vs2 4 5 0 h2 50 0 vs1 1.79833E-008 rtf1 50 51 10000 ctf 51 0 8E-011 rtf2 51 0 1E+007 e1 20 0 1 2 1 vs4 20 21 0 d2 21 0 dmod2 .model dmod2 d is = 0.000129651 n = 3.49997 + eg = 1.11 xti = 3 i1 0 30 1e-3 r1 30 0 25.86417 rmod .model rmod r tc1=3.331667e-003 tc2=0 tnom=27 h1 40 0 vs4 7457.01 rt1 40 100 13683.9 rt2 100 41 4063.69 l1 41 42 0.000134102 vs1 42 0 0 dbv 1 5 bvmod .model bvmod d is = 1E-030 n = 2 rs = 150 bv = 660 ibv = 0.01 + cjo = 2.61582E-011 vj = 12.2279 m = 0.25 fc = 0.5 rl 5 1 1E+015 rlmod .model rlmod r tc1 = -0.0075 tc2 = 0 tnom = 25 .ends