********************************** * Model created by * * Uni.Dipl.-Ing. Arpad Buermen * * arpad.burmen@ieee.org * * Copyright: * * Thomatronik GmbH, Germany * * info@thomatronik.de * ********************************** * November 2000 * SPICE3 * anode cathode * Reverse direction: node 1 <- node 9 .SUBCKT zgl41z200a 1 9 DF 1 9 DFMOD .MODEL DFMOD D N = 2.49 IS = 1.25E-007 RS = 0.00577972 + EG = 1.25508 XTI = 5 + CJO = 4.63836E-011 VJ = 1.025 M = 0.5 FC = 0.5 + TT = 1E-008 TNOM = 25 * Leakage RL 1 9 1.824E+008 RLMOD .MODEL RLMOD R TC1 = -0.006 TC2 = 0 TNOM = 25 * Breakdown ES 9 90 10 20 1 DR1 90 31 DREV1 TEMP = 25 .MODEL DREV1 D IS = 1E-015 N = 8.4865 RS = 1461.15 TNOM = 25 VR1 31 1 12.9675 DR2 90 32 DREV2 TEMP = 25 .MODEL DREV2 D IS = 1E-015 N = 28.612 RS = 55.3143 TNOM = 25 VR2 32 1 0.0115451 VTRIM 20 0 20.3472 IBVC 0 10 0.001 RBVC 10 0 200000 RBVCMOD .MODEL RBVCMOD R TC1 = 0.00111 TNOM = 25 .ENDS