********************************** * Copyright: * * Thomatronik GmbH, Germany * * info@thomatronik.de * ********************************** * PSPICE * Bidirectional .SUBCKT smaj28ca 1 2 DF 9 90 DFMOD .MODEL DFMOD D N = 1 IS = 5E-008 RS = 0.0143766 + EG = 1.11 XTI = 3 + CJO = 1.21E-009 VJ = 0.845367 M = 0.5 FC = 0.5 + TT = 1E-008 T_MEASURED = 25 T_ABS = 25 RLF 9 90 RLMOD 2.9783E+007 RLR 1 9 RLMOD 2.9783E+007 .MODEL RLMOD RES TC1 = 0 TC2 = 0 T_MEASURED = 25 RBD 90 4 1.37644 EBD 4 3 10 20 1 DBD 3 9 DBDMOD DR 9 1 DFMOD RBDR 1 94 1.37644 EBDR 94 93 10 20 1 DBDR 93 9 DBDMOD .MODEL DBDMOD D IS = 1E-015 N = 0.5 T_MEASURED = 25 T_ABS = 25 IBVC 0 10 0.001 RBVC 10 0 RBVCMOD 32750 .MODEL RBVCMOD RES TC1 = 0 T_MEASURED = 25 RBDX 20 23 1.37644 DBVC 23 22 DBDMOD DBVF 22 0 DFMOD IBVD 0 20 0.001 L1 90 2 1E-015 .ENDS