********************************** * Copyright: * * Thomatronik GmbH, Germany * * info@thomatronik.de * ********************************** * SPICE3 * anode cathode * Reverse direction: node 9 <- node 2 .SUBCKT sm15t33a 9 2 DF 9 90 DFMOD .MODEL DFMOD D N = 1.8 IS = 5E-008 RS = 0.0250959 + EG = 1.11 XTI = 3 + CJO = 3.225E-009 VJ = 1.30401 M = 0.5 FC = 0.5 + TT = 1E-008 TNOM = 25 * Leakage RL 9 90 5.19325E+007 RLMOD .MODEL RLMOD R TC1 = 0 TC2 = 0 TNOM = 25 * Breakdown RBD 90 4 0.109113 EBD 4 3 10 20 1 DBD 3 9 DBDMOD TEMP = 25 .MODEL DBDMOD D IS = 1.06879E-026 N = 24.1208 TNOM = 25 IBVC 0 10 0.001 RBVC 10 0 33050 RBVCMOD .MODEL RBVCMOD R TC1 = 0.00098 TNOM = 25 RBDX 20 23 0.109113 DBVC 23 0 DBDMOD TEMP = 25 IBVD 0 20 0.001 L1 90 2 1E-015 .ENDS