********************************** * Copyright: * * Thomatronik GmbH, Germany * * info@thomatronik.de * ********************************** * SPICE3 * anode cathode * Reverse direction: node 9 <- node 2 .SUBCKT t5kp33a 9 2 DF 9 90 DFMOD .MODEL DFMOD D N = 1.5 IS = 2E-009 RS = 0.0220061 + EG = 1.11 XTI = 3 + CJO = 1E-008 VJ = 2.86201 M = 0.5 FC = 0.5 + TT = 1E-008 TNOM = 25 * Leakage RL 9 90 1.66538E+007 RLMOD .MODEL RLMOD R TC1 = 0 TC2 = 0 TNOM = 25 * Breakdown RBD 90 4 0.154503 EBD 4 3 10 20 1 DBD 3 9 DBDMOD TEMP = 25 .MODEL DBDMOD D IS = 1E-015 N = 0.5 TNOM = 25 IBVC 0 10 0.001 RBVC 10 0 38650 RBVCMOD .MODEL RBVCMOD R TC1 = 0.00104 TNOM = 25 RBDX 20 23 0.154503 DBVC 23 0 DBDMOD TEMP = 25 IBVD 0 20 0.005 L1 90 2 1E-015 .ENDS