********************************** * Copyright: * * Thomatronik GmbH, Germany * * info@thomatronik.de * ********************************** * SPICE3 * anode cathode * Reverse direction: node 9 <- node 2 .SUBCKT msp3v3 9 2 DF 9 90 DFMOD .MODEL DFMOD D N = 1.24209 IS = 2.06066E-013 RS = 0.306196 + EG = 1.14112 XTI = 1.12741 + CJO = 8.5E-010 VJ = 1.54505 M = 0.5 FC = 0.5 + TT = 1E-008 TNOM = 25 * Leakage RL 9 90 17572.5 RLMOD .MODEL RLMOD R TC1 = 0 TC2 = 0 TNOM = 25 * Breakdown RBD 90 4 0.223888 EBD 4 3 10 20 1 DBD 3 9 DBDMOD TEMP = 25 RBD1 90 6 0.0792274 EBD1 6 7 30 40 1 DBD1 7 9 DBDMOD TEMP = 25 .MODEL DBDMOD D IS = 1E-015 N = 0.5 TNOM = 25 IBVC 0 10 0.001 RBVC 10 0 4100.75 RBVCMOD .MODEL RBVCMOD R TC1 = -0.00053 TNOM = 25 IBVC1 0 30 0.001 RBVC1 30 0 8509.18 RBDX 20 23 0.223888 DBVC 23 0 DBDMOD TEMP = 25 IBVD 0 20 0.001 RBDX1 40 43 0.0792274 DBVC1 43 0 DBDMOD TEMP = 25 IBVD1 0 40 13.699 L1 90 2 1E-015 .ENDS