********************************** * Copyright: * * Thomatronik GmbH, Germany * * info@thomatronik.de * ********************************** * PSPICE * anode cathode * Reverse direction: node 9 <- node 2 .SUBCKT sm15t68a 9 2 DF 9 90 DFMOD .MODEL DFMOD D N = 1.8 IS = 5E-008 RS = 0.0215959 + EG = 1.11 XTI = 3 + CJO = 1E-009 VJ = 2.68042 M = 0.5 FC = 0.5 + TT = 1E-008 T_MEASURED = 25 T_ABS = 25 * Leakage RL 9 90 RLMOD 6.17241E+007 .MODEL RLMOD RES TC1 = 0 TC2 = 0 T_MEASURED = 25 * Breakdown RBD 90 4 1.4678 EBD 4 3 10 20 1 DBD 3 9 DBDMOD RBD1 90 6 0.615749 EBD1 6 7 30 40 1 DBD1 7 9 DBDMOD .MODEL DBDMOD D IS = 1E-015 N = 0.5 T_MEASURED = 25 T_ABS = 25 IBVC 0 10 0.001 RBVC 10 0 RBVCMOD 68000 .MODEL RBVCMOD RES TC1 = 0.00104 T_MEASURED = 25 IBVC1 0 30 0.001 RBVC1 30 0 102079 RBDX 20 23 1.4678 DBVC 23 0 DBDMOD IBVD 0 20 0.001 RBDX1 40 43 0.615749 DBVC1 43 0 DBDMOD IBVD1 0 40 16.299 L1 90 2 1E-015 .ENDS