********************************** * Copyright: * * Thomatronik GmbH, Germany * * info@thomatronik.de * ********************************** * SPICE3 * anode cathode * Reverse direction: node 9 <- node 2 .SUBCKT t15smc13a 9 2 DF 9 90 DFMOD .MODEL DFMOD D N = 2 IS = 5E-009 RS = 0.0193123 + EG = 1.11 XTI = 3 + CJO = 4.6E-009 VJ = 2.16424 M = 0.6 FC = 0.5 + TT = 1E-008 TNOM = 25 * Leakage RL 9 90 2.24306E+006 RLMOD .MODEL RLMOD R TC1 = 0 TC2 = 0 TNOM = 25 * Breakdown RBD 90 4 0.0604319 EBD 4 3 10 20 1 DBD 3 9 DBDMOD TEMP = 25 .MODEL DBDMOD D IS = 1E-015 N = 0.5 TNOM = 25 IBVC 0 10 0.001 RBVC 10 0 13050 RBVCMOD .MODEL RBVCMOD R TC1 = 0.00081 TNOM = 25 RBDX 20 23 0.0604319 DBVC 23 0 DBDMOD TEMP = 25 IBVD 0 20 0.001 L1 90 2 1E-015 .ENDS