********************************** * Copyright: * * Thomatronik GmbH, Germany * * info@thomatronik.de * ********************************** * SPICE3 * anode cathode * Reverse direction: node 9 <- node 2 .SUBCKT smbj3v3 9 2 DF 9 90 DFMOD .MODEL DFMOD D N = 1.50101 IS = 9.8398E-010 RS = 0.0122063 + EG = 1.21397 XTI = 0.519258 + CJO = 5.2E-009 VJ = 1.3475 M = 0.5 FC = 0.5 + TT = 1E-008 TNOM = 25 * Leakage RL 9 90 17572.5 RLMOD .MODEL RLMOD R TC1 = 0 TC2 = 0 TNOM = 25 * Breakdown RBD 90 4 0.0615177 EBD 4 3 10 20 1 DBD 3 9 DBDMOD TEMP = 25 RBD1 90 6 0.0288951 EBD1 6 7 30 40 1 DBD1 7 9 DBDMOD TEMP = 25 .MODEL DBDMOD D IS = 1E-015 N = 0.5 TNOM = 25 IBVC 0 10 0.001 RBVC 10 0 4100.75 RBVCMOD .MODEL RBVCMOD R TC1 = -0.00053 TNOM = 25 IBVC1 0 30 0.001 RBVC1 30 0 8784.37 RBDX 20 23 0.0615177 DBVC 23 0 DBDMOD TEMP = 25 IBVD 0 20 0.001 RBDX1 40 43 0.0288951 DBVC1 43 0 DBDMOD TEMP = 25 IBVD1 0 40 49.999 L1 90 2 1E-015 .ENDS