********************************** * Copyright: * * Thomatronik GmbH, Germany * * info@thomatronik.de * ********************************** * SPICE3 * Bidirectional .SUBCKT sm15t150ca 1 2 DF 9 90 DFMOD TEMP = 25 .MODEL DFMOD D N = 1.8 IS = 5E-008 RS = 0.0784831 + EG = 1.11 XTI = 3 + CJO = 2.8E-010 VJ = 4.08324 M = 0.5 FC = 0.5 + TT = 1E-008 TNOM = 25 * Leakage RLF 9 90 1.37029E+008 RLMOD RLR 1 9 1.37029E+008 RLMOD .MODEL RLMOD R TC1 = 0 TC2 = 0 TNOM = 25 * Breakdown RBD 90 4 7.70491 EBD 4 3 10 20 1 DBD 3 9 DBDMOD TEMP = 25 RBD1 90 6 2.35371 EBD1 6 7 30 40 1 DBD1 7 9 DBDMOD TEMP = 25 * Reverse DR 9 1 DFMOD TEMP = 25 RBDR 1 94 7.70491 EBDR 94 93 10 20 1 DBDR 93 9 DBDMOD TEMP = 25 RBDR1 1 96 2.35371 EBDR1 96 97 30 40 1 DBDR1 97 9 DBDMOD TEMP = 25 .MODEL DBDMOD D IS = 1E-015 N = 0.5 TNOM = 25 IBVC 0 10 0.001 RBVC 10 0 151080 RBVCMOD .MODEL RBVCMOD R TC1 = 0.00108 TNOM = 25 IBVC1 0 30 0.001 RBVC1 30 0 223643 RBDX 20 23 7.70491 DBVC 23 22 DBDMOD TEMP = 25 DBVF 22 0 DFMOD TEMP = 25 IBVD 0 20 0.001 RBDX1 40 43 2.35371 DBVC1 43 42 DBDMOD TEMP = 25 DBVF1 42 0 DFMOD TEMP = 25 IBVD1 0 40 7.199 L1 90 2 1E-015 .ENDS