*July 01, 2010 *Doc. ID: 90106, Rev. A *File Name: irfps40n60k_PS.txt and irfps40n60k _PS.spi *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT irfps40n60k 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on May 20, 03 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=5.18792 LAMBDA=0.00748951 KP=34.7751 +CGSO=7.62486e-05 CGDO=1e-11 RS 8 3 0.0110479 D1 3 1 MD .MODEL MD D IS=8.26617e-10 RS=0.00452371 N=1.22072 BV=600 +IBV=0.00025 EG=1 XTI=1.85426 TT=1e-07 +CJO=1.29014e-08 VJ=0.5 M=0.756841 FC=0.1 RDS 3 1 1e+06 RD 9 1 0.09665 RG 2 7 3.60034 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=9.97805e-09 VJ=0.5 M=0.9 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.45749 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 9.97805e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.45749 .ENDS irfps40n60k *SPICE Thermal Model Subcircuit .SUBCKT irfps40n60kt 2 0 R_RTHERM1 1 2 0.044 R_RTHERM2 0 1 0.058 C_CTHERM1 1 2 0.016977273 C_CTHERM2 0 1 0.306068966 .ENDS irfps40n60kt