*Feb 16, 2010 *Doc. ID: 90175, Rev. A *File Name: part irf530v_sihf530v_PS.txt and part irf530v_sihf530v_PS.spi *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT irf530v 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Mar 25, 01 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=3.9992 LAMBDA=2.45483 KP=202.031 +CGSO=7.08475e-06 CGDO=1e-11 RS 8 3 0.0768295 D1 3 1 MD .MODEL MD D IS=2.91821e-11 RS=0.0126264 N=1.20791 BV=100 +IBV=0.00025 EG=1.2 XTI=1 TT=0.0001 +CJO=4.94155e-10 VJ=2.49423 M=0.739095 FC=0.5 RDS 3 1 1e+06 RD 9 1 0.0441808 RG 2 7 21.0444 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=8.42177e-10 VJ=0.5 M=0.9 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.400567 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 9.65292e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.400567 .ENDS irf530v *SPICE Thermal Model Subcircuit .SUBCKT irf530vt 3 0 R_RTHERM1 2 3 0.514 R_RTHERM2 1 2 0.620 R_RTHERM3 0 1 0.406 C_CTHERM1 2 3 0.0004396 C_CTHERM2 1 2 0.00175 C_CTHERM3 0 1 0.02408 .ENDS irf530vt