*Feb 22, 2010 *Doc. ID: 90222, Rev. A *File Name: part irf840al_sihf840al_PS.txt and part irf840al_sihf840al_PS.spi *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT irf840al 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 27, 02 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=3.96613 LAMBDA=0.0133662 KP=2.41278 +CGSO=7.92085e-06 CGDO=2.65681e-08 RS 8 3 0.0001 D1 3 1 MD .MODEL MD D IS=5.29946e-09 RS=0.0131584 N=1.40079 BV=500 +IBV=0.00025 EG=1.2 XTI=3.10542 TT=0.0001 +CJO=6.2533e-09 VJ=0.0509958 M=0.573564 FC=0.5 RDS 3 1 1e+06 RD 9 1 0.73859 RG 2 7 6 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=1.35552e-09 VJ=0.788236 M=0.9 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=1.42412 RS=3.00021e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 1.35552e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=1.42412 .ENDS irf840al