*July 19, 2010 *Doc. ID: 90525, Rev. A *File Name: irfr420a_PS.txt and irfr420a_PS.spi *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT irfr420a 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on May 22, 02 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=4.1799 LAMBDA=0.00375664 KP=0.949483 +CGSO=3.3e-06 CGDO=1e-08 RS 8 3 0.0001 D1 3 1 MD .MODEL MD D IS=3.88884e-09 RS=0.0297343 N=1.5 BV=500 +IBV=0.00025 EG=1 XTI=1 TT=0.001 +CJO=6.91052e-10 VJ=0.498438 M=0.605544 FC=0.48038 RDS 3 1 1e+06 RD 9 1 1.824 RG 2 7 2.1307 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=4.69338e-10 VJ=0.208655 M=0.9 FC=1.00001e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.0355666 RS=3.00013e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 5.2917e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.0355666 .ENDS irfr420a