*Sep 23, 2010 *Doc. ID: 90647, Rev. A *File Name: irlru120n_PS.txt and irlru120n_PS.spi *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT irlru120n 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 9, 97 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u * Default values used in MM: * The voltage-dependent capacitances are * not included. Other default values are: * RS=0 RD=0 LD=0 CBD=0 CBS=0 CGBO=0 .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=1.53268 LAMBDA=0.00113312 KP=2.28626 +CGSO=3.98923e-06 CGDO=3.14722e-07 RS 8 3 0.02731 D1 3 1 MD .MODEL MD D IS=5.60998e-10 RS=0.0106186 N=1.36781 BV=100 +IBV=0.00025 EG=1.2 XTI=2.88488 TT=0.0001 +CJO=2.90892e-10 VJ=0.5 M=0.482441 FC=0.5 RDS 3 1 1e+06 RD 9 1 0.122957 RG 2 7 1.8072 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=6.11245e-10 VJ=0.5 M=0.883864 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 1.60817e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS irlru120n