********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Aug 24, 2015
*ECN S15-1996, Rev. A
*File Name: SiHG17N60D_PS.txt and SiHG17N60D_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiHG17N60D D G S 
M1 3 GX S S NMOS W= 1684741u L= 1u 
M2 S GX S D PMOS W= 1684741u L= 1.207e-06 
M2B S GX S 3 PMOS2 W= 1684741u L= 1.207e-06 
R1 D 4 1.4e-01 TC=14e-03,4.5e-5
J1 4 S 3 JD 1684741u 
.MODEL JD NJF (VTO = -1.937e+01 BETA = 8.065e-02 LAMBDA = 2.321e-03 
+BETATCE = -1 VTOTC = -0.1 IS = 1e-18 N = 10 )
CGS GX S 1.241e-09 
CGD GX D 5.012e-12 
RG G GY 1.6 
RTCV 100 S 1e6 TC=3e-3,0
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 15e-8 
+ RS = 0 KP = 6.595e-06 NSUB = 5.825e+16 
+ KAPPA = 4.716e-01 NFS = 1.000e+12 
+ LD = 0 IS = 0 TPG = 1    )
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 15e-8 
+NSUB = 4.405e+14 IS = 0 TPG = -1    )
.MODEL PMOS2 PMOS ( LEVEL = 3 TOX = 15e-8 
+NSUB = 2e16 IS = 0 TPG = -1    )
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 8.402e-09 T_measured = 25 BV = 601
+RS = 4.481e-03 N = 1.404e+00 IS = 2.018e-09 
+EG = 1.250e+00 XTI = -2.150e-01 TRS1 = 4.221e-03
+CJO = 3.271e-09 VJ = 6.271e-01 M = 6.303e-01 ) 
.ENDS 
