10MQ040N ******************************************** * This model has been developed by * * Wizard SPICE MODEL GENERATOR (1999) * * (Vishay High Power Products) * * Contain Proprietary Information * ******************************************** * SPICE Model Diode is composed by a * * simple diode plus paralled VCG2T * ******************************************** .SUBCKT 10MQ040N ANO CAT D1 ANO 1 DMOD (0.00472) *Define diode model .MODEL DMOD D(IS=1.29526323971343E-04A,N=1.14666404869581,BV=52V, + IBV=0.260404749526768A,RS= 0.00048144,CJO=2.04792476092255E-08, + VJ=1.82174923822158,XTI=2, EG=0.779470593365538) ******************************************** *Implementation of VCG2T VX 1 2 DC 0V R1 2 CAT TRES 1E-6 .MODEL TRES RES(R=1,TC1=-43.3354342653501) GP1 ANO CAT VALUE={-ABS(I(VX))*(EXP((((-4.190325E-03/-43.33543)*((V(2,CAT)*1E6)/(I(VX)+1E-6)- 1))+1)*7.842581E-02*ABS(V(ANO,CAT)))-1)} ******************************************** .ENDS 10MQ040N