25CTQ045 ******************************************** * This model has been developed by * * Wizard SPICE MODEL GENERATOR (1999) * * (Vishay High Power Products) * * Contain Proprietary Information * ******************************************** * SPICE Model Diode is composed by a * * simple diode plus paralled VCG2T * ******************************************** .SUBCKT 25CTQ045 ANO CAT D1 ANO 1 DMOD (0.07089) *Define diode model .MODEL DMOD D(IS=1.72789623043916E-04A,N=1.16449261507669,BV=52V, + IBV=0.347382965330896A,RS= 0.000623832,CJO=2.01681525450576E-08, + VJ=1.79426113441105,XTI=2, EG=0.778356513713514) ******************************************** *Implementation of VCG2T VX 1 2 DC 0V R1 2 CAT TRES 1E-6 .MODEL TRES RES(R=1,TC1=30.866905105089) GP1 ANO CAT VALUE={-ABS(I(VX))*(EXP((((-2.873853E-03/30.86691)*((V(2,CAT)*1E6)/(I(VX)+1E-6)- 1))+1)*5.486216E-02*ABS(V(ANO,CAT)))-1)} ******************************************** .ENDS 25CTQ045 Thermal Model Subcircuit .SUBCKT 25CTQ045 5 1 CTHERM1 5 4 4.04E-01 CTHERM2 4 3 2.01E+00 CTHERM3 3 2 8.32E+00 CTHERM4 2 1 3.80E+02 RTHERM1 5 4 1.62E+00 RTHERM2 4 3 1.22E+00 RTHERM1 3 2 3.50E-01 RTHERM1 2 1 4.34E-02 .ENDS 25CTQ045