30L30CT *************************************************************************************************** This model has been developed by Wizard SPICE MODEL GENERATOR (1999) (Vishay High Power Products) contains Proprietary Information *************************************************************************************************** SPICE Model Diode is composed by a simple diode plus paralled VCG2T *************************************************************************************************** .SUBCKT 30l30ct ANO CAT D1 ANO 1 DMOD (0.08936) *Define diode model .MODEL DMOD D(IS=3.01789428908089E-04A,N=1.12506549677918,BV=35V, + IBV=0.40837541124234A,RS= 0.000285952,CJO=3.65460570356249E-08, + VJ=0.934944724736772,XTI=2, EG=0.674450307828855) *************************************************************************************************** *Implementation of VCG2T VX 1 2 DC 0V R1 2 CAT TRES 1E-6 .MODEL TRES RES(R=1,TC1=11.2856367229303) GP1 ANO CAT VALUE={-ABS(I(VX))*(EXP((((-2.138249E-03/11.28564)*((V(2,CAT)*1E6)/(I(VX)+1E-6)- 1))+1)*9.434315E-02*ABS(V(ANO,CAT)))-1)} *************************************************************************************************** .ENDS 30l30ct Thermal Model Subcircuit .SUBCKT 30L30CT 5 1 CTHERM1 5 4 3.53E-1 CTHERM2 4 3 6.35E0 CTHERM3 3 2 5.15E+1 CTHERM4 2 1 4.08E+3 RTHERM1 5 4 3.15E-1 RTHERM2 4 3 6.15E-1 RTHERM1 3 2 3.7E-1 RTHERM1 2 1 1.98E-1 .ENDS 30L30CT