30WQ04FN ******************************************** * This model has been developed by * * Wizard SPICE MODEL GENERATOR (1999) * * (Vishay High Power Products) * * contains Proprietary Information * ******************************************** * SPICE Model Diode is composed by a * * simple diode plus paralled VCG2T * ******************************************** .SUBCKT 30WQ04FN ANO CAT D1 ANO 1 DMOD (0.01614) *Define diode model .MODEL DMOD D(IS=1.1021044955238E-04A,N=1.03763733127871,BV=53V, + IBV=0.225832353615935A,RS= 0.000439008,CJO=6.29671162330771E-08, + VJ=0.169606385579256,XTI=2, EG=0.72244495735053) ******************************************** *Implementation of VCG2T VX 1 2 DC 0V R1 2 CAT TRES 1E-6 .MODEL TRES RES(R=1,TC1=96.5402599365199) GP1 ANO CAT VALUE={-ABS(I(VX))*(EXP((((-3.005809E-03/96.54026)*((V(2,CAT)*1E6)/(I(VX)+1E-6)- 1))+1)*6.266778E-02*ABS(V(ANO,CAT)))-1)} ******************************************** .ENDS 30WQ04FN Thermal Model Subcircuit .SUBCKT 30WQ04FN 5 1 CTHERM1 5 4 8.75E-04 CTHERM2 4 3 5.09E+01 CTHERM3 3 2 3.62E+02 CTHERM4 2 1 2.35E+03 RTHERM1 5 4 1.00E-07 RTHERM2 4 3 2.07E+00 RTHERM1 3 2 1.92E+00 RTHERM1 2 1 7.07E-01 .ENDS 30WQ04FN