80CPQ020 *************************************************** * This model has been developed by * * Wizard SPICE MODEL GENERATOR (1999) * * (Vishay High Power Products) * * contains Proprietary Information * *************************************************** * SPICE Model Diode is composed by a * * simple diode plus paralled VCG2T * *************************************************** .SUBCKT 80CPQ20 ANO CAT D1 ANO 1 DMOD (0.24404) *Define diode model . MODEL DMOD D ( IS=1.94526715293228E-04A, N=1.08257328308575, BV=24V, + IBV=0.180500335087473A,RS= 0.0002879672,CJO=7.1186179026719E-08, +VJ=0.647017772282128,XTI=2, EG=0.696457884628633) ***************************************************** * Implementation of VCG2T VX 1 2 DC 0V R1 2 CAT TRES 1E-6 .MODEL TRES RES (R=1, TC1=5.05442614166715) GP1 ANO CAT VALUE= {-ABS (I(VX)) *(EXP((((-2.336086E-03/ 5.054426)*((V(2,CAT)*1E6) / (I(VX)+1E-6)-1))+1)*0.1610795*ABS(V(ANO,CAT)))- 1)} ***************************************************** .ENDS 80CPQ20 Thermal Model Subcircuit .SUBCKT 80CPQ20T 5 1 CTHERM1 5 4 1.10E-2 CTHERM2 4 3 1.38E-2 CTHERM3 3 2 1.36E-1 CTHERM4 2 1 1.86E+2 RTHERM1 5 4 9.27E-2 RTHERM2 4 3 7.39E-2 RTHERM3 3 2 2.54E-1 RTHERM4 2 1 1.12E-5 .ENDS 80CPQ20T