83CNQ100A ******************************************** * This model has been developed by * * Wizard SPICE MODEL GENERATOR (1999) * * (Vishay High Power Products) * * contains Proprietary Information * ******************************************** * SPICE Model Diode is composed by a * * simple diode plus paralled VCG2T * ******************************************** .SUBCKT 83CNQ100A ANO CAT D1 ANO 1 DMOD (0.20831) *Define diode model .MODEL DMOD D(IS=3.91765102575707E-04A,N=1.6412007115037,BV=110V, + IBV=1.66611874283115A,RS= 0.001083212,CJO=1.31909764291715E-08, + VJ=1.04145964983498,XTI=2, EG=0.757359996913038) ******************************************** *Implementation of VCG2T VX 1 2 DC 0V R1 2 CAT TRES 1E-6 .MODEL TRES RES(R=1,TC1=-5.06642501757023) GP1 ANO CAT VALUE={-ABS(I(VX))*(EXP((((2.558893E-02/-5.066425)*((V(2,CAT)*1E6)/(I(VX)+1E-6)- 1))+1)*3.120336E-03*ABS(V(ANO,CAT)))-1)} ******************************************** .ENDS 83CNQ100A Thermal Model Subcircuit .SUBCKT 83CNQ100A 5 1 CTHERM1 5 4 8.75E-04 CTHERM2 4 3 1.99E+00 CTHERM3 3 2 2.04E+01 CTHERM4 2 1 2.41E+02 RTHERM1 5 4 1.00E-07 RTHERM2 4 3 4.51E-01 RTHERM1 3 2 3.08E-01 RTHERM1 2 1 7.27E-02 .ENDS 83CNQ100A