8TQ100 ******************************************** * This model has been developed by * * Wizard SPICE MODEL GENERATOR (1999) * * (Vishay High Power Products) * * Contain Proprietary Information * ******************************************** * SPICE Model Diode is composed by a * * simple diode plus paralled VCG2T * ******************************************** .SUBCKT 8TQ100 ANO CAT D1 ANO 1 DMOD (0.07089) *Define diode model .MODEL DMOD D(IS=1.15938021883115E-03A,N=1.95244918720315,BV=120V, + IBV=5.37891460505463A,RS= 0.00127602,CJO=9.9895753025115E-09, + VJ=2.30070034831946,XTI=2, EG=0.758916909331649) ******************************************** *Implementation of VCG2T VX 1 2 DC 0V R1 2 CAT TRES 1E-6 .MODEL TRES RES(R=1,TC1=-90.2420977904848) GP1 ANO CAT VALUE={-ABS(I(VX))*(EXP((((1.635248E-02/-90.2421)*((V(2,CAT)*1E6)/(I(VX)+1E-6)- 1))+1)*4.011038E-03*ABS(V(ANO,CAT)))-1)} ******************************************** .ENDS 8TQ100 Thermal Model Subcircuit .SUBCKT 8TQ100 5 1 CTHERM1 5 4 1.45E+00 CTHERM2 4 3 4.54E+00 CTHERM3 3 2 1.09E+01 CTHERM4 2 1 1.01E+02 RTHERM1 5 4 2.49E+00 RTHERM2 4 3 5.20E-04 RTHERM1 3 2 5.43E-01 RTHERM1 2 1 3.05E-02 .ENDS 8TQ100