MBR1045 ******************************************** * This model has been developed by * * Wizard SPICE MODEL GENERATOR (1999) * * (Vishay High Power Products) * * Contains Proprietary Information * ******************************************** * SPICE Model Diode is composed by a * * simple diode plus paralled VCG2T * ******************************************** .SUBCKT MBR1045 ANO CAT D1 ANO 1 DMOD (0.04688) *Define diode model .MODEL DMOD D(IS=2.14849701885607E-04A,N=1.50833541375759,BV=52V, + IBV=0.431942180477539A,RS= 0.000618816,CJO=1.90645706123736E-08, + VJ=2.31227489200037,XTI=2, EG=0.684712841282824) ******************************************** *Implementation of VCG2T VX 1 2 DC 0V R1 2 CAT TRES 1E-6 .MODEL TRES RES(R=1,TC1=-29.9118224426661) GP1 ANO CAT VALUE={-ABS(I(VX))*(EXP((((-6.195028E-06/-29.91182)*((V(2,CAT)*1E6)/(I(VX)+1E-6)- 1))+1)*4.475503E-02*ABS(V(ANO,CAT)))-1)} ******************************************** .ENDS MBR1045 Thermal Model Subcircuit .SUBCKT MBR1045 5 1 CTHERM1 5 4 1.40E+00 CTHERM2 4 3 1.46E+01 CTHERM3 3 2 9.30E+01 CTHERM4 2 1 1.69E+03 RTHERM1 5 4 5.79E-01 RTHERM2 4 3 7.72E-01 RTHERM1 3 2 4.45E-01 RTHERM1 2 1 1.93E-01 .ENDS MBR1045