MBR2045CT ******************************************** * This model has been developed by * * Wizard SPICE MODEL GENERATOR (1999) * * (Vishay High Power Products) * * Contain Proprietary Information * ******************************************** * SPICE Model Diode is composed by a * * simple diode plus paralled VCG2T * ******************************************** .SUBCKT MBR2045CT ANO CAT D1 ANO 1 DMOD (0.03215) *Define diode model .MODEL DMOD D(IS=3.22473520069593E-04A,N=1.51153417806053,BV=52V, + IBV=0.64831328218128A,RS= 0.00042438,CJO=2.77992867902976E-08, + VJ=2.31227489200041,XTI=2, EG=0.682207095559952) ******************************************** *Implementation of VCG2T VX 1 2 DC 0V R1 2 CAT TRES 1E-6 .MODEL TRES RES(R=1,TC1=-29.9397914371146) GP1 ANO CAT VALUE={-ABS(I(VX))*(EXP((((1.396526E-04/-29.93979)*((V(2,CAT)*1E6)/(I(VX)+1E-6)- 1))+1)*4.399843E-02*ABS(V(ANO,CAT)))-1)} ******************************************** .ENDS MBR2045CT Thermal Model Subcircuit .SUBCKT MBR2045CT 5 1 CTHERM1 5 4 1.43E+00 CTHERM2 4 3 1.46E+01 CTHERM3 3 2 9.30E+01 CTHERM4 2 1 1.69E+03 RTHERM1 5 4 5.79E-01 RTHERM2 4 3 7.72E-01 RTHERM1 3 2 4.45E-01 RTHERM1 2 1 1.93E-01 .ENDS MBR2045CT