MBR4045CT ******************************************** * This model has been developed by * * Wizard SPICE MODEL GENERATOR (1999) * * (Vishay High Power Products) * * Contains proprietary Information * ******************************************** * SPICE Model Diode is composed by a * * simple diode plus paralled VCG2T * ******************************************** .SUBCKT MBR4045CT ANO CAT D1 ANO 1 DMOD (0.07089) *Define diode model .MODEL DMOD D(IS=1.41031849705903E-04A,N=1.12223892649545,BV=49V, + IBV=0.267178064395486A,RS= 0.000581298,CJO=2.94926944579954E-08, + VJ=0.779269989906853,XTI=2, EG=0.730300626417364) ******************************************** *Implementation of VCG2T VX 1 2 DC 0V R1 2 CAT TRES 1E-6 .MODEL TRES RES(R=1,TC1=19.7716341798827) GP1 ANO CAT VALUE={-ABS(I(VX))*(EXP((((-2.531689E-03/19.77164)*((V(2,CAT)*1E6)/ (I(VX)+1E-6)-1))+1)*6.454822E-02*ABS(V(ANO,CAT)))-1)} ******************************************** .ENDS MBR4045CT Thermal Model Subcircuit .SUBCKT MBR4045CT 5 1 CTHERM1 5 4 1.84E+00 CTHERM2 4 3 1.74E+01 CTHERM3 3 2 9.36E+01 CTHERM4 2 1 1.30E+03 RTHERM1 5 4 4.55E-01 RTHERM2 4 3 5.76E-01 RTHERM1 3 2 3.12E-01 RTHERM1 2 1 1.49E-01 .ENDS MBR4045CT