MBR745 ******************************************** * This model has been developed by * * Wizard SPICE MODEL GENERATOR (1999) * * (Vishay High Power Products) * * contains Proprietary Information * ******************************************** * SPICE Model Diode is composed by a * * simple diode plus paralled VCG2T * ******************************************** .SUBCKT MBR745 ANO CAT D1 ANO 1 DMOD (0.03191) *Define diode model .MODEL DMOD D(IS=9.72464638473799E-05A,N=1.30648926537753,BV=52V, + IBV=0.195508065728349A,RS= 0.000727548,CJO=1.94829876431799E-08, + VJ=2.27282978121533,XTI=2, EG=0.854458710837653) ******************************************** *Implementation of VCG2T VX 1 2 DC 0V R1 2 CAT TRES 1E-6 .MODEL TRES RES(R=1,TC1=27.6281424524011) GP1 ANO CAT VALUE={-ABS(I(VX))*(EXP((((-5.219758E-03/27.62814)*((V(2,CAT)*1E6)/(I(VX)+1E-6)- 1))+1)*7.000165E-02*ABS(V(ANO,CAT)))-1)} ******************************************** .ENDS MBR745 Thermal Model Subcircuit .SUBCKT MBR745 5 1 CTHERM1 5 4 1.05E+00 CTHERM2 4 3 4.44E+00 CTHERM3 3 2 1.16E+01 CTHERM4 2 1 6.12E+01 RTHERM1 5 4 1.33E+00 RTHERM2 4 3 1.19E+00 RTHERM1 3 2 3.81E-01 RTHERM1 2 1 9.54E-02 .ENDS MBR745