MBRS140TR ******************************************** * This model has been developed by * * Wizard SPICE MODEL GENERATOR (1999) * * (Vishay High Power Products) * * Contain Proprietary Information * ******************************************** * SPICE Model Diode is composed by a * * simple diode plus paralled VCG2T * ******************************************** .SUBCKT MBRS140TR ANO CAT D1 ANO 1 DMOD (0.00472) *Define diode model .MODEL DMOD D(IS=1.97976145988308E-04A,N=1.26859975252172,BV=52V, + IBV=0.398018928721903A,RS= 0.00064192,CJO=4.04605589057834E-08, + VJ=1.033218502959,XTI=2, EG=0.793941654518305) ******************************************** *Implementation of VCG2T VX 1 2 DC 0V R1 2 CAT TRES 1E-6 .MODEL TRES RES(R=1,TC1=-5.28209710108381) GP1 ANO CAT VALUE={-ABS(I(VX))*(EXP((((-4.223696E-03/-5.282097)*((V(2,CAT)*1E6)/(I(VX)+1E-6)- 1))+1)*8.300212E-02*ABS(V(ANO,CAT)))-1)} ******************************************** .ENDS MBRS140TR Thermal Model Subcircuit .SUBCKT MBRS140TR 5 1 CTHERM1 5 4 2.37E+00 CTHERM2 4 3 2.83E+01 CTHERM3 3 2 3.25E+02 CTHERM4 2 1 1.15E+04 RTHERM1 5 4 1.18E+01 RTHERM2 4 3 1.55E+01 RTHERM1 3 2 7.12E+00 RTHERM1 2 1 1.32E+00 .ENDS MBRS140TR