*produced by Vishay General Semiconductor Taiwan *Allen Su, 2016/3/31 * PSPICE * Bidirectional .SUBCKT smc3k30ca 1 2 DF 9 90 DFMOD .MODEL DFMOD D N = 1.1 IS = 1E-009 RS = 0.0184853 + EG = 1.11 XTI = 3 + CJO = 2.5E-009 VJ = 0.8 M = 0.3 FC = 0.5 + TT = 1E-008 T_MEASURED = 25 T_ABS = 25 * leakage RLF 9 90 RLMOD 1E+008 RLR 1 9 RLMOD 1E+008 .MODEL RLMOD RES TC1 = 0 TC2 = 0 T_MEASURED = 25 * Breakdown RBD 90 4 0.21532 EBD 4 3 10 20 1 DBD 3 9 DBDMOD * Reverse DR 9 1 DFMOD RBDR 1 94 0.21532 EBDR 94 93 10 20 1 DBDR 93 9 DBDMOD .MODEL DBDMOD D IS = 1E-015 N = 0.5 T_MEASURED = 25 T_ABS = 25 IBVC 0 10 0.001 RBVC 10 0 RBVCMOD 35050 .MODEL RBVCMOD RES TC1 = 0.00099 T_MEASURED = 25 RBDX 20 23 0.21532 DBVC 23 22 DBDMOD DBVF 22 0 DFMOD IBVD 0 20 0.001 L1 90 2 1E-015 .ENDS