************************************************* * Copyright 2020 © Vishay Intertechnology, Inc. * * All rights reserved. * ************************************************* *Feb 7, 2021 *DD Vishay semiconduttori italiana SPA *davide.dapra@vishay.com *File Name: TPSMP12A.txt *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. *Model fit device at 25°C *DEVICE=TPSMP12A,X **************************************************** .SUBCKT TPSMP12A 9 2 * 9 anode 2 cathode *Forward DF 9 90 DFMOD .MODEL DFMOD D N = 0.577 IS = 2.1729E-18 RS = 0.07379 + EG = 1.11 XTI = 3 + CJO = 9.1373E-010 VJ = 28.46 M = 4.318 FC = 0.5 + TT = 5E-009 * Leakage * RL 9 90 leakage from DF junction * Breakdown RBD 90 4 0.253 EBD 4 3 10 20 1 DBD 3 9 DBDMOD .MODEL DBDMOD D IS = 1E-016 N = 0.5 IBVC 0 10 0.001 RBVC 10 0 12000 TC1 = 0.00078 RBDX 20 23 0.253 DBVC 23 0 DBDMOD IBVD 0 20 0.001 *Stray inductance for current return under device L1 90 2 3.4E-10 .OPTION tnom 27 .ENDS