************************************************* * Copyright 2020 © Vishay Intertechnology, Inc. * * All rights reserved. * ************************************************* *May 7, 2021 *DD Vishay semiconduttori italiana SPA *davide.dapra@vishay.com *File Name: MSE1PB.txt *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. *Model fit device at 25°C *DEVICE=MSE1PB,D **************************************************** .MODEL MSE1PB D + IS=2.2421E-15 + N=.99109 + RS=.12206 + IKF=2.2992E3 + XTI=2 + CJO=9.9827E-12 + M=.27672 + VJ=.3905 + ISR=7.5254E-9 + NR=4.9711 + BV=110.24 + IBV=10m + TT=1.9230E-6 .ENDS