************************************************* * Copyright 2020 © Vishay Intertechnology, Inc. * * All rights reserved. * ************************************************* *Jan 18, 2021 *DD Vishay semiconduttori italiana SPA *davide.dapra@vishay.com *File Name: V10P10.txt *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. * Model fit forward characteristic at given temperature with temperature parameter.temp=27 *DEVICE=V10P10,D ********************************************* T = -40°C .MODEL V10P10 D + IS=49.022E-9 + N=1.0583 + RS=15.762E-3 + IKF=1.0000E3 + CJO=1.7576E-9 + M=.84428 + VJ=2.3419 + ISR=100.00E-12 + BV=110 + IBV=100.00E-6 + TT=5.0000E-9 + XTI=-10 + TRS1=0.001 ********************************************* T = 25°C .MODEL V10P10 D + IS=1.0581E-6 + N=1.0447 + RS=16.898E-3 + IKF=5.7921 + CJO=1.7576E-9 + M=.84428 + VJ=2.3419 + ISR=896.06E-9 + NR=4.9950 + BV=110 + IBV=1.7246 + TT=5.0000E-9 + XTI=-11 + TRS1=-0.003 ********************************************* T = 80 °C .MODEL V10P10 D + IS=76.990E-6 + N=1.2102 + RS=12.250E-3 + IKF=.5874 + CJO=1.7576E-9 + M=.84428 + VJ=2.3419 + ISR=22.200E-6 + NR=4.1372 + BV=110 + IBV=.32334 + TT=5.0000E-9 + XTI=-15 + TRS1=-0.004 ********************************************* T = 125 °C .MODEL V10P10 D + IS=3.5367E-3 + N=1.7336 + RS=8.3103E-3 + IKF=.8199 + CJO=1.7576E-9 + M=.84428 + VJ=2.3419 + ISR=200.71E-6 + NR=3.9890 + BV=110 + IBV=12.933E-3 + TT=5.0000E-9 + XTI=-18 + TRS1=-0.005