************************************************* * Copyright 2020 © Vishay Intertechnology, Inc. * * All rights reserved. * ************************************************* *Jan 16, 2022 *DD Vishay semiconduttori italiana SPA *davide.dapra@vishay.com *File Name: RS1PD.txt *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. *Model fit device at 25°C *leakage is not accurate modelled it is optimized to help convergence *DEVICE=RS1PD,D **************************************************** * RS1PD D model .MODEL RS1PD D + IS=8.8220E-6 + N=3.7084 + RS=36.101E-3 + IKF=1.4953 + CJO=16.650E-12 + M=.3333 + VJ=.75 + ISR=10.010E-21 + BV=220.50 + IBV=3.474 + TT=330E-9 .ENDS