************************************************* * Copyright 2020 © Vishay Intertechnology, Inc.* * All rights reserved. * ************************************************* *June 18, 2022 *DD Vishay semiconduttori italiana SPA *davide.dapra@vishay.com *File Name: XMC7K24CA.txt *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. *Model fit device from -55°C to 175°C *DEVICE=XMC7K24CA,X **************************************************** .SUBCKT XMC7K24CA 1 2 DF 9 90 DFMOD .MODEL DFMOD D CJO=3.15n * Leakage RLF 9 90 RLMOD 8E6 RLR 1 9 RLMOD 8E6 CJ 1 90 1.2p .MODEL RLMOD RES TC1 = 0 TC2 = 0 T_MEASURED = 25 * Breakdown RBD 90 4 0.024 EBD 4 3 10 20 1 DBD 3 9 DBDMOD * Reverse DR 9 1 DFMOD RBDR 1 94 0.024 EBDR 94 93 10 20 1 DBDR 93 9 DBDMOD .MODEL DBDMOD D B1 0 10 I=I(rbd)>1e-6 ? 6.76e-4 : I(rbdr)>1e-6 ? 6.76e-4 : 0.001 RBVC 10 0 RBVCMOD 28271 CBVC 10 0 16p .MODEL RBVCMOD RES TC1 = 0.378m TC2 = -3.467u T_MEASURED = 25 RBDX 20 23 0.024 DBVC 23 22 DBDMOD DBVF 22 0 DFMOD IBVD 0 20 0.001 L1 90 2 1.2E-09 .ENDS