********************************** * Copyright: SILVACO * * Date : 2022/07/05 * * Device : p4ke33a * * Verison : v1 * ********************************** .SUBCKT p4ke33a a c .PARAM RL = 2.71061e+07 .PARAM RBD = 1.42142 .PARAM RBVC = 33000 DF a 90 DF * Leakage RL a 90 'RL' * Breakdown RBD 90 4 'RBD' EBD 4 3 10 20 1 DBD 3 a DBD IBVC 0 10 0.001 RBVC 10 0 RBVC 'RBVC' RBDX 20 23 'RBD' DBVC 23 0 DBD IBVD 0 20 0.001 L1 90 c 1E-015 .MODEL DF D ( +t_measured = 25 IS = 1e-09 RS = 0.090295 +N = 2 CJO = 5.1e-10 VJ = 0.631252 +M = 0.346568 FC = 0.5 TT = 1e-08 +XTI = 3 EG = 1.17 ) .MODEL DBD D ( +t_measured = 25 IS = 1e-15 N = 1 ) .MODEL RBVC R ( +TC1 = 0.00098 ) .ENDS p4ke33a